IESNA:LM-63-2002 
[TEST]P981025
[MORE]TEST IS SCALED FROM ( FO44194.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-15L-FL-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, FLOOD OPTIC
[MORE]1500 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1537
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
3731 3720.5 3690 3642.1 3575.9 3495.6 3402.7 3296.2 3177.5 3046.7
2902.7 2749.7 2591.6 2435.6 2289.8 2151.7 2023.8 1901.8 1788.1 1680.6
1577.9 1475.4 1375.6 1264.6 1157.9 1056 959.1 864.8 776.9 686.4
587.4 485.1 386.9 296.8 217.5 152.2 104.9 71.3 51.5 41.1
33 26.2 20.7 15.8 12.3 9.6 8.5 7.5 6.7 6
5.4 4.8 4.4 4 3.7 3.4 3.1 2.8 2.6 2.4
2.3 2.1 2.1 1.9 1.8 1.7 1.7 1.6 1.5 1.5
1.4 1.4 1.4 1.4 1.3 1.2 1.2 1.2 1.1 1.1
1 1 1 0.8 0.7 0.6 0.3 0.1 0.1 0
0
